2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PMC SC6A162ZEC 2x 10A

Expand Table
EN
Förhandsgranska bilden
PREVIEWPERLINE
ORDERNO
weee classifikation (082018)
WEEE_CLASSIFIKATION__082018_
name
NAME
1
2
3
4
5
6
PMC SC6A162YEC 2x 10A
5 devices (feed size 50cm)
PMC SC6A162YEC 2x 10A
PMC SC6A162REC 2x 10A
5 devices (feed size 50cm)
PMC SC6A162REC 2x 10A
PMC SC6A162ZEC 2x 10A
5 devices (feed size 50cm)
PMC SC6A162ZEC 2x 10A
PMC SC6A062ZEC 2x 4,5A
5 devices (feed size 50cm)
PMC SC6A062ZEC 2x 4,5A
PMC SC6A062REC 2x 4,5A
5 devices (feed size 50cm)
PMC SC6A062REC 2x 4,5A
PMC SC6A062YEC 2x 4,5A
5 devices (feed size 50cm)
PMC SC6A062YEC 2x 4,5A
Visa komprimerad display (6 produkter)
Order numberPMC SC6A162ZEC 2x 10A
Sista förändringen29.03.2022 10:05:36
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties